28.08.2008

»Novi dizajnerski tocak LEVINA
On a roll of good ideas: TENTE has now launched the next generation of design castors. The result is a perfect balance of ideal design and technology.
The new castor is made of high-grade synthetic material and is therefore largely resistant to all detergents and disinfectants currently available.
There are different ways of securing the castor: screw plate, solid plug, M 10 or M 12 threaded bolts and a new bolthole concept that allows screws to be inserted later.
International Patents applied for.
Housing and wheels made from
high-grade synthetic material,
with integrated threadguards.
Standard: silver-grey (RAL 7001)
Wheels:
PJP
Wheel centre: Polypropylene
Tread: TENTEprene
(thermoplastic rubber),
with integrated threadguards,
precision ball bearing
UAP
Wheel centre: Polyamide
Tread: Polyurethane,
with threadguards,
precision ball bearing
Washable version with sealed precision ball bearing – optional also as electrical conductive version available.
Wheelsize: 125 mm
A directional lock and a fixed castor as well as wheel-Ø 100 mm are to complete the product family at a later date.
MISTERA d.o.o.
Baje Sekulica 124
11000 Belgrade
Telefon: +381 (11) 38 08 714
Faks: +381 (11) 24 16 878
E-mail: mistera@eunet.yu
Internet: www.mistera-tockovi.co.yu
|